Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
A62020 - 20 Series Aluminum Profile-20X20
Bill of material
A62020-N-N-L50
TYPECODE
Type code
A62020
SCREW
screw
HOLE
hole
L
mm
Enter value for L
mm
cm
inch
ft
MASS
mass
0.480 kg/m
SA
Sectional Area
180 mm^2
CSMOIX
Cross Sectional Moment of Inertia(ℓx)
0.742×10⁴ mm^4
CSMOIY
Cross Sectional Moment of Inertia(ℓy)
0.742×10⁴ mm^4
CATALOG
catalog
a62020.jpg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D