Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Spraying Systems
Description
AA122ML - Strainer
Bill of material
AA122ML-1/2-PP-200
PN
Sales Part
MAT
Material Type
IC
Inlet Connection Size
Inch
THD
Inlet Thread Type
NPT
TT
Inlet Male/Female
Female
MS
Screen Mesh Size
MSD
Screen Mesh Wire Dia.
Inch
MO
Screen Mesh Opening
Inch
OIC
Outlet Connection Size
Inch
OTHD
Outlet Thread Type
NPT
OTT
Outlet Male/Female
Female
MS2
Mesh Size
MO2
Mesh Opening 2
Inch
MINP
Min Pressure
- psi
MAXP2
Max Pressure
150 psi
MO22
Mesh Opening
Inch
WE
Net Weight
oz.
MINP2
Min Pressure
- bar
MAXP
Max Pressure
10 bar
MO3
Mesh Opening 3
mm
WE2
Net Weight
kg
ICN
Inlet Conn Numeric
OCN
Outlet Conn Numeric
L
4.23 Inch
W
3.06 Inch
B
3.58 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D