Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc150_1015g - Bel Power Solutions
Bill of material
ABC150-1015G
PN
Part Number
ABC150-1015G
DESC
Description
Open Frame AC-DC Power Supply, Power 150W, Output 15VDC, 10A, Input 90-264VAC, JST Connector, RoHS Compliant
POWER
Power
150 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
10 A
OT
Operating Temperature
-20 to 70 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D