Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc180_1030l - Bel Power Solutions
Bill of material
ABC180-1030L
PN
Part Number
ABC180-1030L
DESC
Description
Open Frame AC-DC Power Supply, Power 180W, Output 30VDC, 6A, Input 80-264VAC, Molex Header
POWER
Power
180 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
6 A
OT
Operating Temperature
-40 to 70 °C
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D