Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc180_1t58l - Bel Power Solutions
Bill of material
ABC180-1T58L
PN
Part Number
ABC180-1T58L
DESC
Description
Open Frame AC-DC Power Supply, Power 180W, Output 58VDC, 3.1A, Input 80-264VAC, Screw Terminal
POWER
Power
180 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
58 VDC
OC
Output Current
3,1 A
OT
Operating Temperature
-40 to 70 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D