Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc350_1t15l - Bel Power Solutions
Bill of material
ABC350-1T15L
PN
Part Number
ABC350-1T15L
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 350W, Output 15VDC, 12A, Input 90-264VAC, Screw Terminal
POWER
Power
350 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
12 A
OT
Operating Temperature
-40 to 70 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D