Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
ABMW - wall mounting kit
Bill of material
553756 ABMW-PDAD
TNR
Part number
553756
TYP
Type
ABMW-PDAD
L1
mm
Enter value for L1
mm
cm
inch
ft
L2
38 mm
D1
11 mm
H1
380 mm
H2
350 mm
H3
40 mm
GTIN
4052568197797
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D