Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox-i 025-L
Bill of material
49090201
MD01
VAR__MANUID_
49090201
DESCSHORT
Short Description
Abox-i 025-L
DESCLONG
Long Description
Junction box, protection class IP65, nominal cross-section 2.5 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), self-sealing, soft insertion membranes, M20, sealing range 2 - 16 mm, (1 rear, 7 side), internal fixing points, for installations in industrial environments and protected outdoor areas, grey, without terminals<br /><strong>Dimensions: </strong>80 x 80 x 52 mm
INTNO
International product number
4013902557950
MANUID
Product number of the Manufacturer
49090201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox-i 025-L
EF000003
EV010173
EF000007
EV000270
EF000008
80
EF000010
EV010584
EF000025
true
EF000049
52
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
690
EF001438
80
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
6
EF004191
false
EF004586
EV000115
EF004969
2.500
EF005032
false
EF005436
false
EF005474
EV006421
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV009695
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0874
LENGTH
80
WIDTH
80
DEPTH
52
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D