Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox-i 060-6²
Bill of material
49040601
MD01
VAR__MANUID_
49040601
DESCSHORT
Short Description
Abox-i 060-6²
DESCLONG
Long Description
Junction box, protection class IP65, nominal cross-section 6 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M25, (2 rear, 7 side), internal fixing points, for installations in industrial environments and protected outdoor areas, grey, with raised screw terminal, 5-pole - 6 mm² (4 x 2.5² / 4 x 4² / 3 x 6²)<br /><strong>Dimensions: </strong>110 x 110 x 67 mm<br /><strong>Accessories supplied: </strong>4 Double-membrane seal IP66 M25 sealing range 9 - 16 mm
INTNO
International product number
4013902152346
MANUID
Product number of the Manufacturer
49040601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox-i 060-6²
EF000003
EV010173
EF000007
EV000270
EF000008
110
EF000010
EV010584
EF000025
true
EF000049
67
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
690
EF001438
110
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
9
EF004191
false
EF004586
EV000115
EF004969
6
EF005032
false
EF005436
false
EF005474
EV006421
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.2696
LENGTH
110
WIDTH
110
DEPTH
67
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D