IFC 4.0
可提供的產品目錄語言:
English
English
AC375
IMI Bimba Products
Electric Actuators
Inch
Accessories
Rod Attachements
Alignment Couplers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bimba/electric_actuators/inch/accessories/rod_attachments/alignment_couplers/ac_couplers_asmtab.prj},{NB=AC375},{NO=375},{A=3/8-24},{A1=3/8-24},{TS=AC},{TS1='AC','Standard Coupler','ACH','Hex Coupler'},{MAT=},{AA=0.37500000},{B=1.12500000},{B1=0.87500000},{B2=0.000},{B3=0.000},{CC=1 3/4},{CCC=1.75000},{CH=2},{CCH=2.00000000},{C1=0.34300000},{C2=0.000},{C3=0.000},{D=0.37500000},{D1=0.06250000},{E=0.50000000},{E1=0.45100000},{F=1/2},{G=0.37500000},{G1=0.00000},{G2=0.000},{H1=11/16},{H11=0.68750},{HHX=1 1/4},{HHH=1.25000000},{J=-},{J1=0.00000000},{MPY=8,300},{HH1=0.59300000},{NOH=2},{PPATH=ac_couplers_asmtpl.prj},{TH=0.075}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
IMI Bimba Products
Description
AC, ACH - Bimba Alignment Couplers
Bill of material
AC375
PN
Part No.
AC375
AC375
A
Thread Size Selection
3/8-24
3/8-24
TS
Type Selection
Standard Coupler [AC]
Hex Coupler [ACH]
Standard Coupler [AC]
Hex Coupler [ACH]
MAT
Material
Zinc-Plated Carbon Steel
Stainless Steel [SS]
Zinc-Plated Carbon Steel
Stainless Steel [SS]
B
1 1/8
1 1/8
Inch
C
1 3/4
1 3/4
Inch
D
3/8
3/8
Inch
E
1/2
1/2
Inch
F
1/2
1/2
Inch
G
3/8
3/8
Inch
H
11/16
11/16
Inch
HH
H Hex
-
Inch
J
-
-
Inch
MPY
Maximum Pull at Yield
8,300
8,300
lbs
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D