Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
AC Induction Motor with Brake - Face Mount - Electric Motors
Bill of material
MEB20018-063B-3A400F0-1110-000
PCODE
Order code
MEB20018-063B-3A400F0-1110-000
EM
Electric Motor
Electric Motor
MT
Motor Type
AC Induction Motor with Brake
NOP
Number of Poles / Nominal Speed
PR
Power Rating
kW
MFS
Motor Frame Size
063
MM
Motor Mounting
B14 Face Mount
PIF
Phase & Frequency
Hz
DR
Duty Rating
S1 Duty (Standard)
NV
Nominal Voltage
V
IC
Insulation Class
E1
Enclosure
BT
Brake Type
BMC
Brake Motor Control
BE
Brake Enclosure
BHR
Brake Hand Release
OF
Other Features
PLS
Paint, Lubricant, Seals
PCD
Dimension
0.0 mm
L
Dimension
0.0 mm
TBW
Dimension
0.0 mm
ED
Dimension
0.0 mm
T
Dimension
0.0 mm
E
Dimension
0.0 mm
P
Dimension
0.0 mm
N
Dimension
0.0 mm
TBH
Dimension
0.0 mm
AC
Dimension
0.0 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D