Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC1224 - AS-Interface power supplies
Bill of material
AC1224
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC1224: AS-Interface power supply; 124 x 73 x 107 mm; Output current AS-i 4 A; t
DESCLONG
Long Description
AS-Interface power supply; 124 x 73 x 107 mm; Output current AS-i 4 A; terminals; Approval CE; ASI; UKCA; cULus
BN
Bestellnummer
AC1224
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PowerSupply 115/230VAC 4A
ERPGRSUPPLIER
ERP Group Supplier
K4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D