Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC2316 - Sensors for valve actuators
Bill of material
AC2316
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC2316: dual sensor for actuator feedback; 55 x 60 x 35 mm; Sensing range 4 mm n
DESCLONG
Long Description
dual sensor for actuator feedback; 55 x 60 x 35 mm; Sensing range 4 mm non-flush mountable; DC; AS-i; M12 Connector; IP 67; 3-wire; Ambient temperature -20...70 °C
BN
Bestellnummer
AC2316
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
DUAL SENSOR T5 2SI 1DO T M12
ERPGRSUPPLIER
ERP Group Supplier
P4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D