Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AC326A - Inductive dual sensors for valve actuators
Bill of material
AC326A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AC326A: dual sensor for actuator feedback; 55 x 60 x 35 mm; Sensing range 4 mm;
DESCLONG
Long Description
dual sensor for actuator feedback; 55 x 60 x 35 mm; Sensing range 4 mm; DC; M12 Connector; IP 67; 3-wire; Ambient temperature -10...50 °C
BN
Bestellnummer
AC326A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
DUAL SENSOR T5 2SI 1DO T/3G
ERPGRSUPPLIER
ERP Group Supplier
P4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D