IFC 4.0 제작
언어선택:
English
中文
English
품질보증 정보
카탈로그: SXQD
생성됨: 06.09.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SXQD
ACE325
SXQD
actuating element
ultrathin cylinder series
ACE ASE ATE
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{sxqd/actuating_element/ultrathin_cylinder_series/ace_series/ace_asmtab.prj},{NB=ACE325_0},{BORE=32},{A=51.0},{AB=7},{AC=44.0},{AD=14.0},{B=49.5},{D=12},{E1=8},{E2=1.25},{EA=16},{H=10},{J=9},{JA=4.5},{JB=32.5},{K1=6},{K2=1.00},{KA=28.5},{P1=9.728},{P2=0.907},{PA=7.5},{PB=3},{R=8.5},{RA=3.5},{T=9},{TA=2.1},{A3=33.5},{B3=4.0},{D3=76.0},{E3=89.0},{F3=7.0},{G3=32},{H3=48},{A4=10},{B4=32},{C4=47.0},{D4=7.0},{F4=64},{G4=80},{H4=30.5},{A5=22},{B5=32.5},{C5=10},{F5=25.8},{G5=46.5},{H5=9},{A6=22},{B6=32.5},{C6=10},{D6=26},{F6=45},{G6=46.5},{H6=51},{AA7=32},{CD7=50},{CJ7=10},{D7=21},{E7=18},{F7=31},{G7=8},{H7=38},{I7=51},{K7=6.6},{L7=11},{AA8=0},{B8=0.0},{CD8=0},{CJ8=0},{D8=0},{E8=0},{F8=0},{G8=0.0},{H8=0.0},{K8=0.0},{MODEL=ACE},{STROKE=5},{POS=0},{MC=},{PRP=},{FT=},{TPC=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 11
HELP_VARIABLE
Company
SXQD
Description
ACE - Compact cylinder
Bill of material
ACE325
MODEL
model
ACE:Compact cylinder (double acting)
ASE:Compact cylinder (single acting push out type)
ATE:Compact cylinder (single acting lead-in type)
ACE:Compact cylinder (double acting)
ASE:Compact cylinder (single acting push out type)
ATE:Compact cylinder (single acting lead-in type)
BORE
bore
32
32
mm
STROKE
stroke
5
10
15
20
25
30
35
40
45
50
55
60
70
75
80
90
100
110
120
125
150
160
175
200
5
10
15
20
25
30
35
40
45
50
55
60
70
75
80
90
100
110
120
125
150
160
175
200
mm
POS
mm
값 입력 POS
mm
cm
inch
ft
확인
MC
Magnet code
blank:No magnet attached
S:Attached magnet
blank:No magnet attached
S:Attached magnet
PRP
Piston rod profile
blank:Internal tooth type
B:External tooth type
blank:Internal tooth type
B:External tooth type
FT
Fixed type
blank:No installation accessories
FA:Front flange connecting plate
FB:Rear flange connecting plate
CA:Single ear fixed seat
LB:Single ear fixed seat
CB:Binaural fixed seat
CR:Double ear connecting seat
FTC:Front cover trunnion support
blank:No installation accessories
FA:Front flange connecting plate
FB:Rear flange connecting plate
CA:Single ear fixed seat
LB:Single ear fixed seat
CB:Binaural fixed seat
CR:Double ear connecting seat
FTC:Front cover trunnion support
TPC
Tooth pattern code
blank:PT tooth
G:G tooth
T:NPT tooth
blank:PT tooth
G:G tooth
T:NPT tooth
A
51.0
51.0
mm
AB
7
7
mm
AC
44.0
44.0
mm
AD
14.0
14.0
mm
B
49.5
49.5
mm
D
12
12
mm
E
M8x1.25
M8x1.25
mm
EA
16
16
mm
H
10
10
mm
J
9
9
mm
JA
4.5
4.5
mm
JB
32.5
32.5
mm
K
M6x1
M6x1
mm
KA
28.5
28.5
mm
P
G1/8
G1/8
mm
PA
7.5
7.5
mm
PB
3
3
mm
R
8.5
8.5
mm
RA
3.5
3.5
mm
T
9
9
mm
TA
2.1
2.1
mm
A3
33.5
33.5
mm
B3
4.0
4.0
mm
D3
76.0
76.0
mm
E3
89.0
89.0
mm
F3
7.0
7.0
mm
G3
32
32
mm
H3
48
48
mm
A4
10
10
mm
B4
32
32
mm
C4
47.0
47.0
mm
D4
7.0
7.0
mm
F4
64
64
mm
G4
80
80
mm
H4
30.5
30.5
mm
A5
22
22
mm
B5
32.5
32.5
mm
C5
10
10
mm
F5
25.8
25.8
mm
G5
46.5
46.5
mm
H5
9
9
mm
A6
22
22
mm
B6
32.5
32.5
mm
C6
10
10
mm
D6
26
26
mm
F6
45
45
mm
G6
46.5
46.5
mm
H6
51
51
mm
AA7
32
32
mm
CD7
50
50
mm
CJ7
10
10
mm
D7
21
21
mm
E7
18
18
mm
F7
31
31
mm
G7
8
8
mm
H7
38
38
mm
I7
51
51
mm
K7
6.6
6.6
mm
L7
11
11
mm
AA8
0
0
mm
B8
0.0
0.0
mm
CD8
0
0
mm
CJ8
0
0
mm
D8
0
0
mm
E8
0
0
mm
F8
0
0
mm
G8
0.0
0.0
mm
H8
0.0
0.0
mm
K8
0.0
0.0
mm
AA9
74
74
mm
B9
50
50
mm
CA9
12
12
mm
E9
46
46
mm
F9
19
19
mm
K9
10
10
mm
AB0
26
26
mm
E0
M10x1.25
M10x1.25
mm
EA0
17
17
mm
EB0
19
19
mm
F0
17
17
mm
FA0
6
6
mm
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D