IFC 4.0 제작
언어선택:
English
中文
English
품질보증 정보
카탈로그: SXQD
생성됨: 06.09.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SXQD
TACE325
SXQD
actuating element
ultrathin cylinder series
TACE TACD
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{sxqd/actuating_element/ultrathin_cylinder_series/ace_series-2/ace_asmtab.prj},{NB=TACE325_0},{BORE=32},{AB=7},{AC=44.0},{AD=14.0},{B=49.5},{D=12},{E1=8},{E2=1.25},{EA=16},{H=10},{J=9},{JA=4.5},{JB=32.5},{K1=6},{K2=1.00},{KA=28.5},{P1=9.728},{P2=0.907},{PA=7.5},{PB=3},{R=8.5},{RA=3.5},{U=5},{UA=28},{V1=5},{V2=0.80},{Z=10},{ZA=48.0},{A4=10},{B4=32},{C4=47.0},{D4=7.0},{F4=64},{G4=80},{H4=30.5},{A5=22},{B5=32.5},{C5=10},{F5=25.8},{G5=46.5},{H5=9},{A6=22},{B6=32.5},{C6=10},{D6=26},{F6=45},{G6=46.5},{H6=51},{AA7=32},{CD7=50},{CJ7=10},{D7=21},{E7=18},{F7=31},{G7=8},{H7=38},{I7=51},{K7=6.6},{L7=11},{AA9=74},{B9=50},{CA9=12},{E9=46},{F9=19},{K9=10},{ST1=5,10,15,20,25,30,35,40,45,50,55,60,70,75,80,90,100},{E=M8x1.25},{K=M6x1},{MODEL=TACE},{STROKE=5},{POS=0},{MC=},{FT=},{TPC=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
SXQD
Description
ACE - Compact cylinder
Bill of material
TACE325
MODEL
model
TACE:Compact cylinder (double acting type with guide rod)
TACED:Compact cylinder (double axle compound action type with guide rod)
TACE:Compact cylinder (double acting type with guide rod)
TACED:Compact cylinder (double axle compound action type with guide rod)
BORE
bore
32
32
mm
STROKE
stroke
5
10
15
20
25
30
35
40
45
50
55
60
70
75
80
90
100
5
10
15
20
25
30
35
40
45
50
55
60
70
75
80
90
100
mm
POS
mm
값 입력 POS
mm
cm
inch
ft
확인
ST1
5,10,15,20,25,30,35,40,45,50,55,60,70,75,80,90,100
5,10,15,20,25,30,35,40,45,50,55,60,70,75,80,90,100
mm
MC
Magnet code
blank:No magnet attached
S:Attached magnet
blank:No magnet attached
S:Attached magnet
FT
Fixed type
blank:No installation accessories
FB:Rear flange connecting plate
CA:Single ear fixed seat
CB:Binaural fixed seat
CR:Single ear connecting seat
FTC:Front cover trunnion support
blank:No installation accessories
FB:Rear flange connecting plate
CA:Single ear fixed seat
CB:Binaural fixed seat
CR:Single ear connecting seat
FTC:Front cover trunnion support
TPC
Tooth pattern code
blank:PT tooth
G:G tooth
T:NPT tooth
blank:PT tooth
G:G tooth
T:NPT tooth
AB
7
7
mm
AC
44.0
44.0
mm
AD
14.0
14.0
mm
B
49.5
49.5
mm
D
12
12
mm
E
M8x1.25
M8x1.25
mm
EA
16
16
mm
H
10
10
mm
J
9
9
mm
JA
4.5
4.5
mm
JB
32.5
32.5
mm
K
M6x1
M6x1
mm
KA
28.5
28.5
mm
P
G1/8
G1/8
mm
PA
7.5
7.5
mm
PB
3
3
mm
R
8.5
8.5
mm
RA
3.5
3.5
mm
U
5
5
mm
UA
28
28
mm
V
M5x0.8
M5x0.8
mm
Z
10
10
mm
ZA
48.0
48.0
mm
A4
10
10
mm
B4
32
32
mm
C4
47.0
47.0
mm
D4
7.0
7.0
mm
F4
64
64
mm
G4
80
80
mm
H4
30.5
30.5
mm
A5
22
22
mm
B5
32.5
32.5
mm
C5
10
10
mm
F5
25.8
25.8
mm
G5
46.5
46.5
mm
H5
9
9
mm
A6
22
22
mm
B6
32.5
32.5
mm
C6
10
10
mm
D6
26
26
mm
F6
45
45
mm
G6
46.5
46.5
mm
H6
51
51
mm
AA7
32
32
mm
CD7
50
50
mm
CJ7
10
10
mm
D7
21
21
mm
E7
18
18
mm
F7
31
31
mm
G7
8
8
mm
H7
38
38
mm
I7
51
51
mm
K7
6.6
6.6
mm
L7
11
11
mm
AA9
74
74
mm
B9
50
50
mm
CA9
12
12
mm
E9
46
46
mm
F9
19
19
mm
K9
10
10
mm
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D