Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-VarioConnect - Snap-on display and adjustment module with RS485 bus interface
Bill of material
AD-VarioConnect
CNSORDERNO
Order number
AD-VarioConnect
DESCRIPTION_LONG
Technical description
Snap-on display and adjustment module with RS485 bus interface
ECLASS
E-class Nr.
27210300
CTN
Costumer care number
8531 20 40
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.02 kg
W
Width
20 mm
H
Height
95 mm
D
Depth
14 mm
RC
Rated current
0.04 A
PD
Power dissipation
0.2 W
PSWA
Product specific web address
Webpage
AWG
26-16
CS
Cross section
0.75-1.3 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.25 Nm
SS
Socket size
S 0.4x2.5
PS
Power supply
Via basic device
INTERFACE
Interface
RS485-Bus (Modbus-RTU)
DIS
Display
LCD
DESIGN
Design
Snap-on display
CLAMPS
Clamps
Pluggable screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D