Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Adapter plates with tapped holes - -
Bill of material
397020
BEST
Order No.
SSTELLE
Interface fitted
SWA 39 mm
AUSF
version
B
Width
60 mm
H
Height
20 mm
L
Length
60 mm
BS
Bescheibung
Information
Infotext
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D