Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Rittal
Description
Adaptor from support arm connection Ø 180 mm to Ø 130 mm - Support arm system CP 120
Bill of material
6212.520
BEST
Model No.
6212.520
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Adaptor
BEZ2
Designation 2
from support arm connection Ø 180 mm to Ø 130 mm
GEW
Weight
0.600 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000882
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
Boyut
2D