Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Schiedel
Description
Adaptor PMSA25-50 - PMSA 25
Bill of material
Adapt_PMSA25-50 150/-/0,6/444/GY/PMSA25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMSA25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
97 mm
INT
int Ø
150 mm
EXT
ext Ø
250 mm
D1
300 mm
NL
Nominal length
142 mm
ML
Material/Liner
444
SL
Surface liner
WG
Weight
1.3 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D