Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
EXMAR
Description
ADH A 50 - Hexagonal nipple G 60° inner cone / internal thread
Bill of material
ADH A 50-3/8 -3/8 496.5320.166
TYPE
Type
MATNR
Mat.-Nr.
PN
Pressure nom.
200 bar
G
Thread G
G2
Thread R
SW
mm
L
mm
IK
mm
ZK
mm
EK
mm
KG
Weight kg/100
kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D