Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Adjustable stop - -
Bill of material
287500
BEST
Order No.
287500
B
Width
12 mm
H
Height
30 mm
L
Length
153 mm
BS
Description
Information
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D