Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Azolgas
Description
AFNA - GAS SPRINGS - Mini
Bill of material
AFNA 016
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force (150 bar)
200 daN
IIF
Initial Intermediate Forces (150 bar)
daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
50 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
25 mm
L1
Total length
mm
Q
Safety Stroke
1 mm
L
Cylinder length
mm
AK
Ø Rod
12 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
20 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
MINI
SERIEN
Series
AFN
INFO
Info Link
PDF data sheet
HIDE
0
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D