Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Bordignon
Description
AGS20000 - STANDARD ISO 11901-3
Bill of material
AGS20000-50-A
MODELLO
Model
VERS
Version
CORSAMAX
Max. stroke
mm
CU
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
3 mm
D
Chamber diameter
195 mm
DS
Piston rod diameter
130 mm
G
33.5 mm
R
Gap range
2.5 mm
Z
Gap height
8 mm
MA
Fastening threads
M12 x 18 (4x) /
BAR
/
150
IN
Initial force
19910 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Liters
Litri
PESO
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D