Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bordignon
Description
AGS2400 - STANDARD ISO 11901-3
Bill of material
AGS2400-38-A
MODELLO
Model
VERS
Version
CORSAMAX
Max. stroke
mm
CU
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
3 mm
D
Chamber diameter
75 mm
DS
Piston rod diameter
45 mm
G
21 mm
R
Gap range
2.5 mm
Z
Gap height
5 mm
MA
Fastening threads
M8 x 6 (4x) /
BAR
/
150
IN
Initial force
2385 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Liters
Litri
PESO
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D