Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
AIE series
Bill of material
AIE009ML
ARTNR
Item number
AIE009ML
LODLEVEL
LOD Level
ROT
Arrow rotation
LT
Luminaire type
Exit sign light
L
Length
92 mm
W
Width
167 mm
H
Height
158 mm
MT
Mounting type
Recessed ceiling
RD
Recognition distance
15 m
I
Illuminant
LED
HM
Housing material
Die-cast zinc
SUPP
Supply
Central battery
IVAC
Input voltage AC
230 V
IVDC
Input voltage DC
216 V
IPP
IP protection
20
PC
Protection class
2
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D