Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hub City
Description
AL851 Hub City Models - Spartan Single Reduction
Bill of material
0270-00521
PN
Part No.
0270-00521
MN
Model Number
AL851
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
N/A INCH
DESCRIPTION
Description
AL851 7/1 A
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 INCH
OT
Output Type
Shaft
C
9.1335 INCH
CD
C.D.
3.3465 INCH
D
3.72 INCH
F
2.52 INCH
G
0.138 INCH
H
4-M10x 8 mm
BC
B.C.
5.12 INCH
I
3.937 INCH
L
6.40 INCH
M
2.542 INCH
N
5.55 INCH
S
1.75225 INCH
T
1.500 INCH
U
0.875 INCH
V
4.331 INCH
IK
Input Keyway
3/16 SQ. x 1.50
OK
Output Keyway
3/8 SQ.
WTL
Wt.
39 Lbs.
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D