Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
AL852 Hub City Models - Spartan Single Reduction
Bill of material
0270-00581
PN
Part No.
0270-00581
MN
Model Number
AL852
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.500 Inch
DESCRIPTION
Description
AL852 7/1 A 1.500
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Hollow Bore
C
9.1335 Inch
CD
C.D.
3.3465 Inch
D
3.72 Inch
F
2.52 Inch
G
0.138 Inch
H
4-M10x 8 mm
BC
B.C.
5.12 Inch
I
3.937 Inch
L
6.40 Inch
M
2.542 Inch
NN
5.315 Inch
S
1.75225 Inch
T
1.500 Inch
U
0.875 Inch
V
4.331 Inch
IK
Input Keyway
3/16 SQ. x 1.50
OK
Output Keyway
3/8 SQ.
WTL
Wt.
36 Lbs.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D