Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
AL855 Hub City Models - Spartan Single Reduction
Bill of material
0270-00781
PN
Part No.
0270-00781
MN
Model Number
AL855
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.500 Inch
DESCRIPTION
Description
AL855 7/1 A 56C 1.500
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
C
9.1335 Inch
CD
C.D.
3.3465 Inch
D
3.72 Inch
F
2.52 Inch
G
0.138 Inch
H
4-M10x 8 mm
BC
B.C.
5.12 Inch
I
3.937 Inch
LQ
LQ 56C/140TC
4.823 Inch
LQ1
LQ1 180TC
N/A Inch
NN
5.310 Inch
T
1.500 Inch
U
N/A Inch
V
4.331 Inch
OK
Output Keyway
3/8 SQ.
WTL
Wt.
37 Lbs.
AJ
5.875 Inch
AK
4.502 Inch
BD
6.500 Inch
BF
0.405 Inch
UB
U Bore
0.625 Inch
KW
Keyway
3/16 x 3/32 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D