Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
INDA
Description
ALBONA - Mirror with painted aluminum frame
Bill of material
S951010SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S951010SL
WIDTH
Width
cm
MAT2
Frame finish
USB
USB Port
WT
Watt
23 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S951010SL
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce S951010SL
SDESCR2
Very Short Description 2
ALBONA L60xH80xP4.5 -
ARTDESC
Article Description
Brand: INDA Serie: ALBONA Specchio d arredo rett. con luce Prod. No.: S951010SL L60xH80xP4.5 Aluminium SL
INTERCODE
International Codes
EAN-13:8021586694416
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
80 cm
DEPTH
Depth
4.5 cm
WEIGHT
Weight
7 kg
SER
Series
Albona
LINE
Line
Mirror with Lighting
MOD
Model
S951010SL
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S95
STRUT
Material structure
Aluminium
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D