Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
AMC series
Bill of material
AMC009ML
ARTNR
Item number
AMC009ML
LODLEVEL
LOD Level
ROT
Arrow rotation
LT
Luminaire type
Exit sign light
L
Length
79 mm
W
Width
241 mm
H
Height
319.2 mm
MT
Mounting type
Ceiling
RD
Recognition distance
22 m
I
Illuminant
LED
HM
Housing material
Die-cast zinc
SUPP
Supply
Central battery
IVAC
Input voltage AC
230 V
IVDC
Input voltage DC
216 V
IPP
IP protection
20
PC
Protection class
2
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D