Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147A - Lock casing, zinc-plated
Bill of material
14977
BESTNR
Order No.
14977
GR
for case width
40 mm
GEW
Weight
910 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071073
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D