Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147NI - Striking plate, V2A
Bill of material
553128
BESTNR
Order No.
GR
for case width
mm
PS
Suitable for striking boxes for sliding bolts
PS1
Suitable for cased locks
A
mm
C
mm
S
Material thickness
3 mm
GEW
Weight
g
CTN
Customs tariff number
83014019
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D