Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 151NI - Espagnolette, rail-guided
Bill of material
11064
BESTNR
Order No.
11064
PS
Suitable for tube profiles from
30 x 30 mm
DR
Thickness of the pipe profile
2 mm
WB
GEW
Weight
500 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772011062
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D