Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6109SP-150 - Installation clamping module with sensor query for opening and interlock
Bill of material
559089
BESTNR
Order No.
559089
GR
Size
SP150
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
235 N
HK
Holding force
6000 N
ENTR
Opening
pneumatisch
BETR
Operating pressure
6 - 14 bar
D
Diameter
22 mm
DN
Diameter
10 mm
D2
Diameter
18 mm
H
38.5 mm
HA
2.05 mm
L1
27 mm
L2
17.2 mm
M
Thread
M20x1.5 mm
M1
Thread
M5 mm
S1
17 mm
T1
4.5 mm
T2
36.45 mm
GEW
Weight
51 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019822
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D