Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6209M XY - Counterbalance element XY-plane
Bill of material
558905
BESTNR
Order No.
GR
Size
ENTR
Opening
mechanical
QKF
Shear force
kN
AXY
XY counterbalance
4 mm
MD
Tightening torque Md max.
Nm
B1
Diameter
mm
D
Diameter
mm
E1
mm
G
Thread
mm
H
mm
H1
mm
H2
mm
L
mm
R
mm
SW
Width across flats
mm
W
°
GEW
Weight
g
CTN
Customs tariff number
73269098
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D