Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6355V - Prismatic clamping block
Bill of material
75085
BESTNR
Order No.
GR
Size
B
mm
D
Diameter
mm
E
mm
F
mm
G1
Thread
mm
G2
Thread
mm
H1
mm
H2
mm
L1
100 mm
L2
mm
L3
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D