Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370EURL - Installation clamping module, UNITOOL, round
Bill of material
303560
BESTNR
Order No.
303560
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
30 kN
HK
Holding force
55 kN
ENTR
Opening
pneumatic
GEW
Weight
3200 g
D
Diameter
148 mm
DN
Diameter
40 mm
D1
Diameter
102 mm
H
57 mm
HA
15 mm
LK
118 mm
M
M8 mm
T
42 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303563
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D