Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZMNG - Coupling nipple adapter
Bill of material
424242
BESTNR
Order No.
424242
GR
Size
10.3 / 20 / 20.3 / 40
PDF
catalog sheet
PDF
NW
Nominal bore
5
A
Diameter
35 mm
B
35 mm
C
60 mm
D
20 mm
G
47.5 mm
K
38.5 mm
P
Diameter
5.5 mm
T
20 mm
U
40 mm
GEW
Weight
320 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772424244
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D