Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNF-20 - Pull-stud Size 20 for engagement screw M12 without fitting collar
Bill of material
562767
BESTNR
Order No.
562767
GR
Size
20
PDF
catalog sheet
PDF
DN
32 mm
D2
12 mm
H
23 mm
GEW
Weight
30 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772085209
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D