Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSK-12 - Quick fitting coupling, pneumatic
Bill of material
430041
BESTNR
Order No.
TYP
Design
PDF
catalog sheet
PDF
BD
max. operating pressure
12 bar
NW
Nominal bore
ND
Nominal flow
563 l/min
SW
Width across flats
mm
R
Thread
G 1/8
GEW
Weight
g
CTN
Customs tariff number
84812090
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D