Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371BBS - Base jaw, standard
Bill of material
265793
BESTNR
Order No.
ARTNR
Article No.
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
8 mm
J
mm
K
mm
L
mm
M
Thread
mm
N
Thread
2 x M6 mm
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D