Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6910-06-07 - Seat Valve, 3/2 Way
Bill of material
564578
BESTNR
Order No.
564578
ARTNR
Article No.
6910-06-07
Q
12 l/min
V
Viscosity
10 - 500 cSt
UT
Ambient temperature
-40 - +80 °C
U
24 V DC
P
23 W
SZ
Switching on/off
100/50 ms
ED
Ed to 40°C
100 %
SZL
Switching frequency per hour
2000
SA
Ingress protection
IP 65
OR1
161554
OR2
338327
GEW
Weight
840 g
CTN
Customs tariff number
84812010 mm
EAN
European Article Number
4020772535063 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D