Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6917A-1 - Connection Plate
Bill of material
69211
BESTNR
Order No.
69211
ARTNR
Article No.
6917A-1
PDF
catalog sheet
PDF
L
50 mm
B
50 mm
H
25 mm
OAG
Connection
G1/4
GEW
Weight
450 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772069216
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D