Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6934 - Threaded Cylinder bottom sealing
Bill of material
68338
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
kN
DK350
Push Force at 350 bar
kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
mm
V
Vol.
cm ³
KF
Piston area
cm ²
MD1
Tightening torque CU seal
Nm
MD2
Tightening torque Plastic seal
Nm
A
Diameter
mm
B
mm
D
mm
E
mm
F
mm
G
Thread
mm
J
Thread x Depth
mm
K
mm
L
Diameter
mm
SW
Width across flats
mm
DI1
DI-1 - CU Seal
DI2
DI-1 - Plastic Seal
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D