Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951N-S - Swing Clamp Arm, standard
Bill of material
69146
BESTNR
Order No.
ARTNR
Article No.
FBG
for swing clamp
A
mm
C
mm
D
mm
E
Diameter +0,05
mm
G
mm
H
mm
J
mm
K
mm
L
Screw
M16 x 1.5 mm
N
Angle
25 °
P
Thread
mm
R
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D