Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 H-1 - Support Element, cartridge flange, Spring advanced.
Bill of material
567063
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
GS
Type and Design
Grundstellung eingefahren, Ausfahren hydraulisch
F1
Contact force
N
SK
Support force at 350 bar
kN
C
Stroke
mm
HUBC
Stroke C
mm
Enter value for HUBC
Stroke C
mm
cm
inch
ft
G
Thread
mm
QMAX
oil flow rate
2.13 l/min
VOL
Vol.
cm^3
MD
Tightening torque
Nm
GEW
Weight
g
A
Diameter
mm
B
mm
D
mm
E
mm
F
mm
J
Thread x Depth
mm
L
mm
M
Diameter
mm
SW
Width across flats
mm
SW1
Width across flats
mm
OR1
OR-1 - O-ring
OR2
OR-2 - O-ring
DI1
DI-1 - Seal
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D