Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 L-1 - Support Element, cartridge flange, Air advanced.
Bill of material
165167
BESTNR
Order No.
ARTNR
Article No.
GS
Type
Normally retracted
PDF
catalog sheet
PDF
F1
Contact force with 1.7 bar air pressure
N
SK
Support force at 350 bar
kN
C
Stroke
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
cm^3
MD
Tightening torque
40.5 Nm
A
Diameter
mm
B
mm
D
mm
E
mm
F
mm
G
Thread
mm
J
Thread x Depth
mm
M
Diameter
mm
SW
Width across flats
mm
OR1
OR-1 - O-ring
DI1
DI-1 - Seal
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D