Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6978CDA-28-06 - Clamping Jaws, serrated
Bill of material
562201
BESTNR
Order No.
562201
ARTNR
Article No.
6978CDA-28-06
PDF
catalog sheet
PDF
A
8 mm
B
10 mm
C
13 mm
D
Diameter
8 mm
F
5.5 mm
L
8 mm
GEW
Weight
4 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023171
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D