Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6988 - Manifold
Bill of material
68825
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BTD
Operating pressure
400 bar
NG
6
A
mm
B
50 mm
C
30 mm
R
Thread
G1/4 Inch
OLAN
Oil connection
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D